Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | A6610 |
| Factory set pressrue BAR | 90.000 |
| Factory set pressrue PSI | 1305.000 |
| Flow rate GPM | 8.00 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Unloading Valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 210.000 |
| Max working pressure PSI | 3000.000 |
| Min working pressure BAR | 60.000 |
| Min working pressure PSI | 870.000 |
| Model Code 1 | 1PSC30-F-20-S-90 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Direct acting |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Recommended filtration level | 18/16/13 |
| SEAL TYPE | Buna-N |
| Special features | None |
| Style | Poppet |
| Valve Torque into cavity | 45 Nm |