Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-12-3 | C-12-3 |
| Factory set pressrue BAR | 34.400 | |
| Factory set pressrue PSI | 500.000 | |
| Flow rate GPM | 30.00 | |
| Flow rate LPM | 114.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE REDUCING/RELIEVING | Pressure Reducing/Relieving Valves |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Max working pressure BAR | 103.000 | |
| Max working pressure PSI | 1500.000 | |
| Min working pressure BAR | 10.300 | |
| Min working pressure PSI | 150.000 | |
| Model Code 1 | PRV12-12-V-S-0-15-5 | |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | PILOT OPERATED | Pilot operated |
| Pressure rating BAR | 350.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | SPOOL | Spool |
| Valve Torque into cavity | 81-95 NM | 81-95 Nm |