Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Leakproof Screw |
| Brand | Danfoss |
| Cavity | A880 |
| Factory set pressrue BAR | 100.000 |
| Flow rate LPM | 150.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Sequence Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 40.000 |
| Min working pressure BAR | 5.000 |
| Model Code 1 | 1DS100-P-4-SV-7 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Direct acting |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 40.000 |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product width in | 1.120 |
| Product width mm | 28.448 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Style | Spool |