Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1DS30-P-7-XXX |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.330 |
| Product length mm | 109.982 |
| Product width in | 1.120 |
| Product width mm | 28.448 |