Product specifications
Characteristic | Value |
---|---|
Adjustment type | Fixed |
Brand | Danfoss |
Cavity | A6610 |
Factory set pressrue BAR | 115.000 |
Flow rate lpm | 30.000 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pressure Sequence Valve |
Housing | No |
Installation type | Screw-in Cartridge |
Leakage | 0.3 cc/min |
Max working pressure BAR | 180.000 |
Min working pressure BAR | 50.000 |
Model Code | 1PSC30-N-16S-A9B |
Model Code 1 | 1PSC30-N-16-S-A9B |
Number of housing ports | 3 |
Number of valve ports | 3 |
Operating temperature | -20 C to 90 C (-4 to194 F) |
Operation | Direct acting |
Port size | None |
Port type | Cartridge Only |
Pressure rating BAR | 350.00 |
Recommended filtration level | 18/16/13 |
Seal Type | Buna-N |
Special Features | None |
Style | Spool |