Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Tamperproof Cap |
| Brand | Danfoss |
| Cavity | A3145 |
| Factory set pressrue BAR | 80.000 |
| Flow rate LPM | 200.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Unloading Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 210.000 |
| Min working pressure BAR | 30.000 |
| Model Code 1 | 1PUL200-G-20-S-80 |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Pilot operated |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 5.090 |
| Product length mm | 129.286 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |