Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Leakproof Screw |
| Brand | Danfoss |
| Cavity | A3145 |
| Factory set pressrue BAR | 120.000 |
| Flow rate LPM | 200.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Unloading Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 210.000 |
| Min working pressure BAR | 30.000 |
| Model Code 1 | 1PUL250-P-8W-20-S-XXX-B1V |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -20 C to 90 C (-4 to194 F) |
| Operation | Pilot operated |
| Port Size | 1" |
| Port Type | BSP |
| Pressure rating BAR | 350.000 |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 7.440 |
| Product length mm | 188.976 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |