Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Leakproof Screw |
| Brand | Danfoss |
| Cavity | A12088 |
| Factory set pressrue BAR | 140.000 |
| Flow rate LPM | 60.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Unloading Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 20-65 cc/min |
| Max working pressure BAR | 210.000 |
| Min working pressure BAR | 70.000 |
| Model Code 1 | 1PUL65-P-4W-20-S-377-XXX |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Port Size | 1/2" |
| Port Type | BSP |
| Pressure rating BAR | 350.000 |
| Product height in | 6.600 |
| Product height mm | 167.640 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Spool |