Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Leakproof Screw |
| Brand | Vickers by Danfoss |
| Cavity | A12088 |
| Factory set pressrue BAR | 75.000 |
| Factory set pressrue PSI | 1090.000 |
| Flow rate GPM | 16.00 |
| Flow rate LPM | 60.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Unloading Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 35 cc/min |
| Max working pressure BAR | 100.000 |
| Max working pressure PSI | 1450.000 |
| Min working pressure BAR | 40.000 |
| Min working pressure PSI | 580.000 |
| Model Code 1 | 1PUL65-P-8T-10-S-XXX |
| Number of housing ports | 4 |
| Number of valve ports | 4 |
| Operating temperature | -30 C to 90 C (-22 to 194 F) |
| Operation | Pilot operated |
| Port Size | 1/2" |
| Port Type | SAE |
| Pressure rating BAR | 350.000 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Nitrile |
| Special features | None |
| Style | Spool |