SP 1PSC30F45P-A7F-SP 5850PSI PRESS CART, 1PSC30-F-45-P-A7F-SP5850PSI-product-details

SP 1PSC30F45P-A7F-SP 5850PSI PRESS CART, 1PSC30-F-45-P-A7F-SP5850PSI

407AA02009ASP

Model code: 1PSC30-F-45-P-A7F-SP5850PSI


Tools

Product specifications

Characteristic
Value
Description
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Model Code 11PSC30-F-45-P-A7F-SP5850PSI