Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | C-10-3 | C-10-3 |
| Factory set pressrue BAR | 97.500 | |
| Flow rate GPM | 6.07 | |
| Flow rate LPM | 23.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE SEQUENCE VALVE | Pressure Sequence Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Max working pressure BAR | 165.000 | |
| Min working pressure BAR | 30.000 | |
| Model Code 1 | PSV1-10-S-0-24-XXX | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIRECT ACTING | Direct acting |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.000 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 4.960 | |
| Product length mm | 125.984 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | SPOOL | Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
