Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | PSV2-10-C-0-12-XXX |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 5.150 |
| Product length mm | 130.810 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
