Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | CAP | Cap |
| Brand | DANFOSS | Danfoss |
| Cavity | C-16-3 | C-16-3 |
| Flow rate GPM | 40.00 | |
| Function | RELIEF VALVE | RELIEF VALVE |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | PRV2-16-C-0-30-XXX | |
| Operation | PILOT OPERATED | Pilot operated |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 5.060 | |
| Product length mm | 128.524 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Seal type | BUNA-N | Buna-N |
