Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Sequence and unloading valves
566390
PSV10-10-S-0-6/
566390
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
566390
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
1.000
Product height mm
25.400
Product length in
5.780
Product length mm
146.812
Product width in
1.000
Product width mm
25.400