PSV1-10-I-0-6/, PSV1-10-I-0-6-XXX-product-details

PSV1-10-I-0-6/, PSV1-10-I-0-6-XXX

889456

Model code: PSV1-10-I-0-6-XXX


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Installation typeScrew-in Cartridge
Model Code 1PSV1-10-I-0-6-XXX
Product height in1.000
Product height mm25.400
Product length in3.780
Product length mm96.012
Product width in1.000
Product width mm25.400