Danfoss logo
Shuttle valves-product-category

Shuttle valves

Danfoss offers primarily hot-oil shuttle valves and load shuttle valves with the latter configurable in either a normal or in-line direction. Available in many sizes with flow ratings up to 90 l/min [24 US gal/min] and pressure ratings up to 450 bar [6,500 psi], these valves can be used in a variety of ways for anything from load sensing to loop flushing.