Solenoid valves
Solenoid valves are electrically operated on-off poppet or spool valves used for load-holding, blocking, or directional-control applications. We offer over 100 standard or high-pressure models with flow ratings up to 227 l/min [60 US gal/min] and pressure ratings up to 350 bar [5,000 psi]. A variety of options are available, and combinations of position and porting from 2/2 to 3/5 can be arranged.
Features and benefits
- PLUS+1 compliant, allows for simple software configuration.
- Various manual override options are available for actuation in the event of electrical failure.
- Most options are available with our robust coil (R-coil), providing reliable performance under demanding environmental conditions.
- Poppet-style options are available in all sizes for low leakage performance.
- Standard and high-pressure designs across many schematics allow for an optimized solution for your application.
Applications
- Agriculture
- Construction
- Cranes and material handling
- Forestry
- Lawn and turf
- Road building
Products shown: 0