Danfoss logo
Solenoid valves-product-category

Solenoid valves

Solenoid valves are electrically operated on-off poppet or spool valves used for load-holding, blocking, or directional-control applications. We offer over 100 standard or high-pressure models with flow ratings up to 227 l/min [60 US gal/min] and pressure ratings up to 350 bar [5,000 psi]. A variety of options are available, and combinations of position and porting from 2/2 to 3/5 can be arranged.