Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Cavity | C-12-2 | |
| Coil termination | None | |
| Diode | No | |
| Flow rate LPM | 114.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Function | Solenoid Valve | |
| Housing | No | |
| Housing material | Aluminum | |
| Installation type | Screw-in Cartridge | |
| Leakage | Standard | |
| Model Code 1 | SV3-12-0-0-00 | |
| Number of housing ports | 2 | |
| Number of valve ports | 2 | |
| Operating temperature | -40 C to 120 C (-40 to 248 F) | |
| Operation | Electrically operated | |
| Override type | None | |
| Port type | Cartridge Only | |
| Pressure rating BAR | 210.00 | |
| Product height in | 1.920 | |
| Product height mm | 48.768 | |
| Product length in | 4.620 | |
| Product length mm | 117.348 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 mm | |
| Recommended filtration level | 18/16/13 | |
| Seal type | Buna-N | |
| Special features | None | |
| Style | 2-Way 2-Position NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
