Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-16-2 | C-16-2 |
| Coil series | J SERIES | J Series |
| Coil termination | DIN 43650 | DIN 43650 |
| Diode | NO | No |
| Flow rate GPM | 35.00 | |
| Flow rate LPM | 132.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | LESS THAN 5 DROPS/MIN | Less than 5 drops/min |
| Model Code 1 | SV1-16-C-12T-230AG | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Size | 3/4 | 3/4" |
| Port Type | SAE | SAE |
| Pressure rating BAR | 210.00 | |
| Pressure rating PSI | 3000.00 | |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product length in | 3.500 | |
| Product length mm | 88.900 | |
| Product width in | 2.500 | |
| Product width mm | 63.5 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 2-WAY, 2-POSITION, POPPET, NC | 2-Way, 2-Position, Poppet, NC |
| Torque into aluminium cavity | 108-122 NM | 108-122 Nm |
| Voltage | 230 | 230 V |
| Voltage type | AC | AC |
