Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV3-20-O-16T-24D-G |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product width in | 3.250 |
| Product width mm | 82.550 |
