Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-16-2 |
| Coil series | J Series |
| Coil termination | Conduit Connector |
| Diode | No |
| Flow rate gpm | 35.00 |
| Flow rate LPM | 132.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV3-16-O-0-12D-P |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | 2-Way, 2-Position, Poppet, NO |
| Voltage | 12 V |
| Voltage type | DC |