Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV2-20-C-A-16T-115A-P |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 3.250 |
| Product width mm | 82.550 |