Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV2-20-C-0-24D-W-B | |
| Product height in | 1.930 | |
| Product height mm | 49.022 | |
| Product length in | 4.750 | |
| Product length mm | 120.650 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 |
