Product specifications
Characteristic | Value |
---|---|
Brand | Vickers by Danfoss |
Cavity | C-10-4 |
Coil series | J Series |
Coil termination | Spade |
Diode | No |
Flow rate GPM | 6.00 |
Flow rate LPM | 23.000 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Solenoid Valve |
Housing | No |
Installation type | Screw-in Cartridge |
Leakage | 164 cm3/min |
Model Code 1 | SV1-10-4-0-36D-T |
Number of valve ports | 4 |
Operating temperature | -40 C to 120 C (-40 to 248 F) |
Operation | Electrically operated |
Override type | None |
Pressure rating BAR | 210.00 |
Pressure rating PSI | 3000.00 |
Recommended filtration level | 18/16/13 |
Seal Type | Buna-N |
Special Features | None |
Style | 4-Way 2-Position |
Torque into aluminium cavity | 47-54 Nm |
Voltage | 36 V |
Voltage type | DC |
Working pressure max BAR | 210 |
Working pressure max PSI | 3000 |