Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cavity | C-8-2 |
| Coil series | P Series |
| Coil termination | DIN 43650-A |
| Diode | No |
| Flow rate gpm | 10.00 |
| Flow rate LPM | 37.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | SV15-8-C-0-120A-G-P |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | 2-Way, 2-Position, Poppet, NC |
| Torque into aluminium cavity | 34-41 Nm |
| Torque into steel cavity | 34-41 Nm |
| Voltage | 120 V |
| Voltage type | AC |
| Working pressure max bar | 350 |
| Working pressure max psi | 5000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
