Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV15-8-C-0-24D-G-P |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.360 |
| Product length mm | 85.344 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
