Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-20-2 | C-20-2 |
| Coil series | H SERIES | H Series |
| Coil termination | NONE | None |
| Diode | NO | No |
| Flow rate GPM | 60.00 | |
| Flow rate LPM | 230.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | SV13-20-O-P-0-00 | |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | PUSH TYPE | Push Type |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 1.920 | |
| Product height mm | 48.768 | |
| Product length in | 4.770 | |
| Product length mm | 121.158 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | 2-WAY, 2-POSITION, POPPET, NOPOPPET | 2-Way, 2-Position, Poppet, NOPoppet |
| Torque into aluminium cavity | 128-155 NM | 128-155 Nm |
| Torque into steel cavity | 163-183 NM | 163-183 NM |
| Working pressure max BAR | 350.00 | |
| Working pressure max PSI | 5000.00 |
