Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV13-16-C-0-12D-G-H |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 4.280 |
| Product length mm | 108.712 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
