Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-12-2 |
| Flow rate gpm | 30.00 |
| Function | Solenoid Valve |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV3-12-C-M-0-00 |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 4.120 |
| Product length mm | 104.648 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Seal type | Buna-N |
| Style | 2-Way 2-Position Normally Closed |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
