Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV3-20-O-S-0-00 |
| Product height in | 1.930 |
| Product height mm | 49.022 |
| Product length in | 5.250 |
| Product length mm | 133.350 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
