Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SBV11-10-O-0-120A-G-H |
| Product height in | 3.530 |
| Product height mm | 89.662 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
