Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Solenoid valves
02-181718
SV3-12-V-C-M-0-00
02-181718
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
02-181718
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.920
Product height mm
48.768
Product length in
4.120
Product length mm
104.648
Product width in
1.530
Product width mm
38.862
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm