Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SBV11-8-O-0-24D-N-P | |
| Product height in | 3.090 | |
| Product height mm | 78.486 | |
| Product length in | 1.640 | |
| Product length mm | 41.656 | |
| Product width in | 1.500 | |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
