Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Solenoid valves
02-182190
SV13-20-0-0-120AGH 2/2SOL/OP CART 120VAC
02-182190
Where to buy
Export PDF
Tools
Add to comparison
02-182190
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Installation type
Screw-in Cartridge
Product height in
1.920
Product height mm
48.768
Product length in
4.770
Product length mm
121.158
Product width in
1.530
Product width mm
38.862