Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV3-16-O-0-12D-N |
| Product height in | 1.920 |
| Product height mm | 48.768 |
| Product length in | 4.620 |
| Product length mm | 117.348 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
