Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Cavity | C-10-2 |
| Coil series | H Series |
| Coil termination | Deutsch Male |
| Diode | Yes |
| Flow rate gpm | 20.00 |
| Flow rate LPM | 76.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | SBV11-10-C-0-24B-N-H |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Bi-Directional 2-Way 2-Position Normally Closed |
| Torque into aluminium cavity | 47-54 Nm |
| Voltage | 24 V |
| Voltage type | DC |