SICV Solenoid Valves 02-181645 (RIGHT)

SV13-16-C-0-24D-N-H

02-182871

Model code: SV13-16-C-O-24DNH


Tools

Product specifications

Characteristic
Value
Description
Product height in1.920
Product height mm48.768
Product length in4.280
Product length mm108.712
Product width in1.530
Product width mm38.862

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm