Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SBV11-8-C-S-3G-24D-G-P |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
