Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Solenoid valves
02-183549
SV3-12-C-A6G-24DG
02-183549
Where to buy
Export PDF
Tools
Add to comparison
02-183549
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.870
Product height mm
149.098
Product length in
3.500
Product length mm
88.900
Product width in
2.000
Product width mm
50.8