Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SBV11-10-C-0-12D-N-H | |
| Product height in | 1.920 | |
| Product height mm | 48.768 | |
| Product length in | 3.530 | |
| Product length mm | 89.662 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
