Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SBV11-12-V-C-A-12T-24D-G-H |
| Product height in | 5.870 |
| Product height mm | 149.098 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
