Product specifications
Characteristic | Value | Description |
|---|---|---|
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV3-12-O-A-12T-12D-G | |
| Product height in | 3.500 | |
| Product height mm | 88.900 | |
| Product length in | 6.380 | |
| Product length mm | 162.052 | |
| Product width in | 2.000 | |
| Product width mm | 50.8 |
