Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Model Code 1 | SV13-20-O-0-24D-N-H | |
| Product height in | 1.920 | |
| Product height mm | 48.768 | |
| Product length in | 4.770 | |
| Product length mm | 121.158 | |
| Product width in | 1.530 | |
| Product width mm | 38.862 |
