Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Solenoid valves
02-199854
SV13-10V-C-0-24DGH 2/2 SOL/OP CART 24VDC
02-199854
Where to buy
Export PDF
Tools
Add to comparison
02-199854
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.920
Product height mm
48.768
Product length in
3.530
Product length mm
89.662
Product width in
1.530
Product width mm
38.862