Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-20-2 | C-20-2 |
| Coil series | J SERIES | J Series |
| Coil termination | DIN 43650-A | DIN 43650-A |
| Diode | NO | No |
| Factory set pressure BAR | 210.000 | |
| Factory set pressure PSI | 3000.00 | |
| Flow rate GPM | 60.00 | |
| Flow rate LPM | 230.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | SV3-20-V-0-0-125D-G | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port Size | NONE | None |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Torque into aluminium cavity | 128-155 NM | 128-155 Nm |
| Voltage | 125 | 125 V |
| Voltage type | DC | DC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |