Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV14-10-C-S-6T-24D-N-H |
| Product height in | 4.880 |
| Product height mm | 123.952 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 1.750 |
| Product width mm | 44.450 |