Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-10-2 |
| Coil series | J Series |
| Coil termination | Deutsch Male |
| Diode | No |
| Flow rate gpm | 20.00 |
| Flow rate LPM | 76.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | SBV1-10-C-A-8H-12D-N-J |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -20 C to 120 C (-4 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port size | 1/2" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special Features | None |
| Style | Bi-Directional 2-Way 2-Position Normally Closed |
| Torque into aluminium cavity | 47-54 Nm |
| Voltage | 12 V |
| Voltage type | DC |