Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-8-2 | C-8-2 |
| Coil series | P SERIES | P Series |
| Coil termination | DIN 43650-A | DIN 43650-A |
| Diode | NO | No |
| Flow rate GPM | 12.00 | |
| Flow rate LPM | 45.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | YES | Yes |
| Housing material | ALUMINUM | Aluminum |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | SBV11-8-C-A-3G-12D-G-P | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | NONE | None |
| Port size | 3/8 | 3/8" |
| Port type | BSP | BSP |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Style | BI-DIRECTIONAL 2-WAY 2-POS NC | Bi-Directional 2-Way 2-Position Normally Closed |
| Torque into aluminium cavity | 34-41 NM | 34-41 Nm |
| Torque into steel cavity | 34-41 NM | 34-41 Nm |
| Voltage | 12 | 12 V |
| Voltage type | DC | DC |
| Working pressure max bar | 350.00 | |
| Working pressure max psi | 5000.00 |