Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-8-2 |
| Coil series | P Series |
| Coil termination | Deutsch Male |
| Diode | No |
| Flow rate GPM | 0.25 |
| Flow rate LPM | 1.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | SBV12-8-C-0-24D-N-P |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -20 C to 120 C (-4 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Pressure rating PSI | 5000.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | 2-Way 2-Pos, Bi-Directional, NCBi-Directional 2-Way 2-Position Normally Closed |
| Torque into aluminium cavity | 34-41 Nm |
| Torque into steel cavity | 34-41 Nm |
| Voltage | 24 V |
| Voltage type | DC |
| Working pressure max bar | 350 |
| Working pressure max psi | 5000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |